IESNA:LM-63-2002
[TEST]P1203531
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-840-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14198
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1623.6 1598.7 1615.3 1647.7 1683.8 1719.9 1753.8 1780.2 1804.3 1838.2
1888.6 1970 2084.4 2220 2430.1 2778 3170.3 3635.7 4207.2 4784.8
5398.6 5877.5 6177.2 6394.8 6477.7 6509.3 6620.8 6841.4 6836.1 6222.4
4668.1 1996.3 522.6 216.1 80.6 22.6 0
1623.6 1607.7 1624.3 1656.7 1692.8 1729 1761.4 1787.7 1811.8 1844.2
1893.1 1973.7 2086.7 2219.2 2421.8 2752.4 3137.9 3589.8 4146.3 4799.9
5409.1 5879 6173.4 6383.5 6470.9 6522.1 6644.1 6864.7 6829.3 6168.2
4523.5 1851 521.9 210.9 79.8 21.8 0
1623.6 1605.5 1619.8 1649.9 1684.6 1717.7 1747.1 1766.6 1784.7 1811.1
1852.5 1920.3 2018.9 2138.6 2317.9 2608.5 2979.8 3419.6 3905.3 4457.3
5006.2 5504.7 5854.2 6095.1 6258.5 6418.9 6623 6873.8 6989 6545.4
5190 2636.4 796.7 292.9 142.3 30.9 0
1623.6 1602.5 1616 1643.1 1672.5 1701.1 1727.5 1741 1750.1 1763.6
1789.2 1834.4 1905.2 1991 2111.5 2308.8 2579.2 2897.7 3256.9 3668.1
4123.7 4600.3 5051.4 5439.2 5774.3 6098.9 6523.6 7031.9 7436.3 7431.8
6697.6 4958 2247.8 874.3 302 104.7 0
1623.6 1602.5 1613 1637.1 1662.7 1688.3 1713.9 1728.2 1735 1741.8
1764.4 1796.8 1851.7 1914.2 1985 2090.4 2248.6 2448.9 2701.2 3003.9
3347.3 3705 4116.1 4554.4 5015.3 5508.5 6065.8 6746.5 7599 8308.3
8426.5 7541.7 5129 2506.1 884.1 215.4 0
1623.6 1603.2 1612.3 1634.1 1659 1686.1 1710.2 1726.7 1735 1743.3
1768.9 1804.3 1855.5 1910.5 1961.7 2031 2152.9 2310.3 2516.7 2771.2
3058.9 3375.1 3707.2 4099.6 4533.3 5013.8 5576.3 6277.4 7248 8261.6
8837 8260.9 6100.4 3423.3 1412 326.8 0
1623.6 1602.5 1610 1631.1 1655.9 1682.3 1706.4 1724.5 1735.8 1749.3
1774.2 1811.8 1857 1897.7 1931.6 1986.5 2081.4 2202.7 2372.8 2585.9
2825.4 3083.7 3369.9 3693.7 4067.2 4477.6 5022 5701.3 6617 7735.3
8446.1 7794 5351.9 2793.8 1021.9 174.7 0
1623.6 1607.7 1609.3 1626.6 1651.4 1680.8 1708.7 1732 1751.6 1765.1
1781.7 1806.5 1835.2 1854.7 1876.6 1912 1962.4 2026.4 2123.6 2269.7
2433.1 2619.8 2832.2 3073.2 3342.8 3665.1 4048.4 4525.8 5113.2 5870.7
6340.6 5531.9 3572.4 1593.4 407.4 67 0
1623.6 1613 1612.3 1624.3 1648.4 1680 1712.4 1742.5 1766.6 1784
1799.8 1814.8 1819.4 1817.8 1825.4 1841.9 1869.1 1909 1970 2058.8
2182.3 2325.4 2500.1 2706.4 2940.6 3204.2 3491.9 3828.5 4229.8 4576.2
4494.2 3587.5 2049.8 740.2 184.5 52 0
1623.6 1618.3 1619 1628.1 1650.7 1679.3 1716.9 1753.8 1783.2 1806.5
1826.1 1837.4 1837.4 1833.7 1829.9 1828.4 1835.2 1857 1899.2 1966.9
2063.3 2191.4 2342 2521.2 2732.8 2972.3 3229 3495.6 3717 3744.1
3308.1 2187.6 781.7 211.6 103.2 40.7 0
1623.6 1626.6 1630.3 1643.9 1668 1696.6 1736.5 1777.9 1816.3 1852.5
1887.9 1916.5 1936.8 1954.9 1970.7 1989.5 2017.4 2055.1 2111.5 2202.7
2339 2520.4 2748.6 3049.1 3435.4 3842.8 4268.2 4588.3 4629 4016.7
2795.3 1372.8 378.8 125.8 56.5 16.6 0
1623.6 1628.8 1635.6 1650.7 1677 1710.2 1753.1 1799.8 1845 1891.6
1942.9 1992.6 2042.3 2092.7 2149.9 2224.5 2317.1 2437.6 2594.2 2794.5
3044.6 3329.2 3645.5 4023.5 4436.9 4808.9 5030.3 4991.2 4548.4 3545.3
2160.5 1027.2 347.2 121.2 47.4 9.8 0
1623.6 1632.6 1643.9 1664.2 1695.1 1732.8 1782.5 1838.9 1893.1 1956.4
2028.7 2112.3 2207.9 2319.4 2456.4 2630.4 2839.7 3073.9 3317.2 3563.4
3802.9 4022.8 4226.1 4445.2 4671.9 4821 4798.4 4534.1 3953.5 2906.7
1709.4 740.2 274.9 111.5 45.2 10.5 0
1623.6 1639.4 1661.2 1693.6 1736.5 1787 1851.7 1926.3 2018.2 2133.4
2284 2464.7 2664.3 2893.9 3111.6 3303.6 3450.4 3553.6 3617.6 3659.8
3697.4 3713.3 3672.6 3589.8 3444.4 3158.3 2680.8 2025.7 1320.8 756.1
408.1 232.7 146.8 93.4 52 12.8 0
1623.6 1644.6 1678.5 1723 1777.9 1844.2 1928.5 2042.3 2186.8 2369.1
2570.1 2762.2 2930.1 3051.3 3117.6 3134.2 3107.8 3040 2924.8 2750.9
2520.4 2234.3 1882.6 1490.3 1132.6 867.5 683 543.7 433.8 350.9
276.4 215.4 164.2 109.2 59.5 13.6 0
1623.6 1651.4 1698.9 1755.3 1820.9 1903.7 2015.9 2167.3 2353.3 2547.5
2714.7 2835.2 2890.2 2880.4 2814.9 2700.4 2531 2295.3 2028.7 1756.8
1525.7 1345.7 1194.3 1039.2 878.8 738 622 526.4 441.3 366.7
301.2 242.5 185.2 119.7 71.5 21.8 0
1623.6 1659 1717.7 1786.2 1868.3 1969.2 2107 2287 2480.5 2635.6
2725.3 2742.6 2699.7 2608.5 2474.5 2278 2039.2 1793 1584.4 1437.6
1345.7 1268.9 1170.2 1055 911.2 799.7 707.9 614.5 532.4 461.6
394.6 322.3 251.5 180 110.7 38.4 0
1623.6 1669.5 1739.5 1817.8 1909 2021.9 2174 2365.3 2543.8 2644.7
2656 2593.5 2494.8 2372.1 2210.2 2009.1 1789.2 1596.5 1482.7 1410.4
1309.5 1210.1 1081.4 968.4 939 875.8 789.9 704.8 624.3 544.4
465.4 393.1 314.8 238 156.6 56.5 0
1623.6 1676.3 1755.3 1845 1948.1 2070.1 2227.5 2404.5 2554.3 2599.5
2546 2437.6 2320.9 2189.8 2033.2 1848 1660.5 1539.2 1496.3 1413.5
1299 1143.9 1001.5 977.4 938.3 875 796 713.1 632.6 554.2
476.7 405.9 327.6 254.5 164.9 69.3 0
1623.6 1683.1 1768.1 1866.8 1979 2108.5 2270.4 2448.9 2557.3 2536.2
2426.3 2293 2175.5 2061.8 1921.8 1756.1 1608.5 1564.1 1515.1 1409.7
1247 1046.7 991 958.6 933 870.5 796.7 719.2 637.8 557.3
481.9 391.6 297.5 221.4 136.3 55 0
1623.6 1687.6 1771.9 1875.1 1991.8 2125.8 2291.5 2469.2 2559.6 2506.9
2371.3 2235 2114.5 1997.8 1870.6 1732.8 1613.8 1585.2 1517.4 1393.9
1195.8 1030.9 977.4 937.5 915.7 860.7 796 720.7 643.9 568.5
495.5 399.1 295.9 220.6 109.9 46.7 0
1623.6 1684.6 1773.4 1875.8 1992.6 2125.8 2290 2468.5 2565.6 2515.2
2379.6 2241.8 2121.3 2006.1 1881.9 1749.3 1631.8 1604.7 1532.4 1405.9
1202.6 1036.2 979.7 933.8 909.7 857 796 722.2 646.9 573.1
497 393.1 292.9 210.1 108.4 42.9 0
